The KiviPQC-DSA is a hardware accelerator designed to execute the Module Lattice-based Digital Signature Algorithm (ML-DSA), fully compliant with the NIST FIPS 204 standard. This engine manages the secure generation of private/public key pairs, digital message signing, and signature verification, replacing legacy algorithms like RSA and ECDSA. Built on a RISC-V-like SoC topology, it supports all ML-DSA parameter sets (44, 65, 87) and is available in both Fast (performance-optimized) and Tiny (area-optimized) versions. The core features an AMBA AXI4-Lite interface for easy integration into ASICs or FPGAs and includes built-in protection against timing-based side-channel attacks.