We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DO-254 SPI Slave


The Serial Peripheral Interface (SPI)  bus is a synchronous serial communication interface specification used for short distance communication, primarily in embedded systems. The interface was developed by Motorola and has become a de facto standard. Typical applications include Secure Digital cards and liquid crystal displays.  


Features and Benefits


  •  Automatically detects and adjusts to the bus data rate
  • Configurable phase, polarity and word size
  • Single clock domain fully synchronous design
  • Simple interface to user’s logic
  • TMR coded for SEU immunity (optional)
  • Technology independent (can be synthesized to any FPGA/CPLD vendor)

Licensing Options


For additional information, info@safecoredevices.com or visit SafecoreDevices

Documentation


Title
do254-spi-slave Link



Live Chat

Need Help?

Privacy Policy