We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreRESET_PF


CoreReset_PF is a reset management core that brings asynchronous reset sources safely into a chosen clock domain for FPGA fabric logic. It exists to prevent reset release timing problems that can leave sequential logic misaligned after startup, recovery, or clock stabilization events. The core asserts reset asynchronously, then releases it synchronously to the destination clock, helping downstream logic meet recovery requirements and exit reset on the same clock edge. This approach reduces custom reset-tree design effort and lowers integration risk in systems that combine external reset inputs, clock conditioning status, initialization completion, and system controller reset sources. It fits designs that need a centralized, deterministic reset strategy rather than discrete reset handling scattered across the fabric. The core is especially useful when reset sources originate from different parts of the device or system and must be combined into a clean fabric reset behavior. By providing a structured reset path tied to the operating clock domain, it simplifies startup sequencing and improves robustness during normal operation and device bring-up. CoreReset_PF delivers the most value in PolarFire® FPGA and SoC designs that need dependable reset synchronization for embedded control and system infrastructure.

Features and Benefits


  • Reset behavior
    - Generates asynchronously asserted reset output
    - Releases reset synchronously to specified clock
    - Aligns downstream flip-flop exit from reset
  • Reset sources
    - Combines external GPIO reset input
    - Accepts phase lock loop lock indication
    - Uses system controller initiator reset through CORESYSSERVICES_PF
  • Status monitoring
    - Supports INIT_DONE device initialization input
    - Monitors bank supply status inputs
    - Handles flash freeze restore conditions
  • Core interfaces
    - Provides FABRIC_RESET_N output
    - Includes FPGA_POR_N status input
    - Drives PLL_POWERDOWN_B control output

Licensing Options


Free with any Libero License

Documentation


Title
CoreReset_PF_HB.pdf Download



Live Chat

Need Help?

Privacy Policy