Provides bootstrap capability for a processor sharing an AHB bus, whereby boot code is extracted from SPI and placed in AHB-based RAM for fast execution after exiting the reset state
Supports all available SPI Flash chips, through Motorola Mode 0 signaling, and parameterized software reset command sequences along with various timing parameters to handle differences between SPI chip manufacturers
Three and four byte addressing options parameterized to handle SPI flash chips of different sizes
Supports three reset sources:o Power-on reseto External reseto Processor reset
Resets extended to parameterized durations:o Power-on reset length to overcome SPI Flash chip?s widely-varying specifications from power-up to device available, which can range from under 200us to over 5mso Default reset duration parameterized separately to cover the other two reset sources
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}