We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Synchronous Ethernet (SyncE) and IEEE® 1588

Comprehensive Timing Solutions for Synchronous Ethernet (SyncE) and IEEE® 1588


We offer the industry's most comprehensive timing portfolio, featuring ITU-T/IEEE standards-compliant Phase-Locked Loop (PLL) products, as well as IEEE1588/PTP protocol engine and servo algorithm software packages specifically tailored for synchronized packet networks.

Applications


Wireline Application

Wireline Applications

Our solutions enable industry-leading synchronization for wireline applications, including timing cards, line cards and compact devices. They provide exceptional support for frequency, phase and time domains, and comply with ITU-T standards G.8262.1, G.8273.2 (classes A, B, C, D) and G.8273.4.

5G RAN

5G RAN

Our advanced physical and packet layer solutions are designed to meet the stringent synchronization requirements of 5G Radio Access Networks (RAN), including Radio Units (RUs), Centralized Units (CUs) and Distributed Units (DUs). These solutions fully comply with ITU-T standards G.8262.1, G.8273.2 (classes A, B, C, D) and G.8273.4.

Data Center

Data Centers

Our diverse portfolio of advanced programmable synchronous timing products features ultra-low jitter (below 100 femtoseconds) and low power consumption. These solutions provide highly precise and reliable clock signals, specifically tailored for data center applications.

Smart Grids

Smart Grids

Our synchronization solutions are optimized to deliver the reliability, accuracy and high-quality performance required by smart grid applications. These solutions are compliant with the IEEE C37.238 Power Profile standard.

Profiles and Clock Specifications


Our industry-leading network synchronization PLLs come with a full range of IEEE 1588-2008 Precision Time Protocol (PTP) software that supports multiple PTP profiles and PTP equipment clock specifications. PLL devices also support the full range of electrical equipment clock specifications. Please refer to the following list of supported profiles and equipment clock specifications:

This is a non-exhaustive list of key profiles and standards that we support:

PTP Profiles

  • ITU-T G.8265.1
  • ITU-T G.8275.1
  • ITU-T G.8275.2
  • IEC 62439-3
  • IEEE 802.1AS

PTP Equipment Clocks

  • ITU-T G.8263 PEC-S
  • ITU-T G.8273.2 T-BC Class A through D
  • ITU-T G.8273.4

Electrical Equipment Clocks

  • SyncE ITU-T G.8262
  • SyncE ITU-T G.8262.1
  • SONET/SDH ITU-T G.813
  • PDH ITU-T G.812

Product Selection Resources


Treelink Product Navigation

Treelink Product Navigation

This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.

ClockWorks Configurator Graphic

Cross Reference Tool

The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products. 

Live Chat

Need Help?

Privacy Policy