The VSC8211EV provides users a way to evaluate the VSC8211 device in multiple configurations. One RJ- 45 connector is provided for the copper media interface. The MAC interface is accessible via SMA connectors. An SFP cage is available for serial configurations, and headers are available for the parallel interface.
The VSC8211’s internal registers are accessed via the MDIO bus from an external microcontroller driven by an external PC via USB. The accompanying GUI enables the user to read and write the device registers. Alternatively, the VSC8211EV has the capability to configure the VSC8211 through an EEPROM or Rabbit microcontroller (not provided).
The evaluation board has the option to use VSC8211’s internal on-chip oscillator by connecting a 25 MHz crystal to XTAL1 and XTAL2 or an external reference clock signal through the REFCLK SMA (J12)
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| VSC8211 Evaluation Board User Guide | User Guide | Download | ||
| VSC8211 Evaluation Board GUI | Software Tools | Download | ||
| VSC8211 Evaluation Board Schematic | Board Design Files | Download | ||
| VSC8211 PCB Design and Layout Guide | Application Notes | Link | Download | |
| VSC8211EV BOM | BOM | Download |
Live Chat