BM78 Click is a compact add-on board designed to integrate dual-mode Bluetooth wireless capability into various projects. This board features the BM78, a fully certified 2.4GHz Bluetooth (BR/EDR/LE) wireless module from Microchip. The BM78 module includes an on-board Bluetooth stack, power management subsystem, 2.4GHz transceiver, and RF power amplifier. It supports GAP, SDP, SPP, and GATT profiles, with data transfer facilitated through transparent UART mode. It features a MODE SEL switch for operational modes, a reset pin, status indicators, a software power button, and a WAKE button. This Click board™ is ideal for applications such as IoT, secure payment systems, home automation, security, industrial applications, and data logging.
BM78 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}