We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-1902

SRAM Click

Overview

SRAM Click is a compact add-on board that contains highly reliable nonvolatile memory. This board features Microchip’s 23LC1024, a 1Mbit serial SRAM with each memory cell organized as 128k words of 8 bits each. The serial SRAM provides fast access, infinite read and writes cycles to the memory array, and three operating modes for reading and writing data. The memory is accessed via a simple Serial Peripheral Interface (SPI) compatible serial interface but also supports the SDI (Serial Dual Interface), and SQI (Serial Quad Interface) interface if your application needs faster data rates. This Click board™ is suitable for all applications requiring quick access, high reliability of stored data, and unlimited endurance. SRAM Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Cannot load image!

Live Chat

Need Help?

Privacy Policy