The EVB-USB2534D is an evaluation and demonstration platform featuring the USB2534 USB 2.0 hub on a 4-layer RoHS compliant Printed Circuit Board (PCB). It is designed to demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control for the downstream USB 2.0 ports. All downstream USB 2.0 ports include a high current port power controller to fully support USB battery charging as a high current walk-up port.
Live Chat