We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV71S00A

EV71S00A MIC21LV32 Evaluation Board

Overview

The MIC21LV32 is a constant on-time, dual phase synchronous buck controller featuring a unique adaptive on-time control architecture with stackable feature up to eight phases. The MIC21LV32 operates over an input supply range from 4.5V to 36V and can be used to supply up to 50A of output current/phase. The output voltage is adjustable down to 0.6V with an ensured accuracy of ±1%. The device operates with programmable switching frequency from 100 kHz to 1 MHz per phase.

  • Input voltage range: 4.5V to 36V

    Adjustable output from 0.6V to 28V

    Adaptive Constant on Time Control

➢ High Delta V operation

➢ Any Capacitor™ Stable

  • 0.6V Internal reference with ±1% accuracy

    Operates in CCM, Stackable for Multiphase Operation up to Eight Phases

    Ripple injection from third node which allows greater than 50% duty cycles

    hyperlight load and phase shedding

    Automatic Phase Shedding with User Settable Thresholds or externally controlled phase shedding for the slave

    Accurate Current balancing between phases

    Accurate phasing between phases which are always 180o out of phase

    100 KHZ to 800KHZ switching Frequency per phase

    High Voltage Internal 5V LDO for single supply operation

    Secondary LDO to improve system efficiency

    Supports start up to pre-bias output

    Remote sense amplifier for tight output regulation

    Supports Adaptive voltage positioning (AVP) or Droop

    Precision Enable function for low stand-by current

    External programmable soft start to reduce inrush current

    Programmable current limit and hiccup short circuit protection

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC21LV32 Evaluation Board User's Guide User Guide Download
EV71S00A Gerber Files Board Design Files Download
EV71S00A_schematic Board Design Files Download
EV71S00A_BOM Board Design Files Download
EV71S00A_China_RoHS Certifications Download
EV71S00A_EU_DoC Certifications Download

Live Chat

Need Help?

Privacy Policy