We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAB6571A

ATAB6571A - CAN NETWORKING DEVELOPMENT BOARD

Overview

The development board ATAB657xA is a hardware platform to evaluate the new ATA657x CAN device family and enables users rapidly prototyping and testing of new CAN designs with the ATA657x ICs.

The ATA657x device family includes three high-speed CAN transceiver, which interface a controller area network (CAN) protocol controller and the physical two wire CAN bus designed for high speed CAN applications (up to 5Mbit/s) in the automotive environment. Two of them also support partial networking. All offer improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance and very low power consumption in Standby and Sleep mode.

The development board for the ATA657x ICs supports the following features:
  • All components necessary to put the ATA6570, the ATA6571 or the ATA6572 into operation are included
  • Placeholders for some optional components for extended functions
  • All pins are easily accessible
  • Switching into Normal, Standby or Sleep mode via two jumpers (ATA6571)
  • Push button included for creating a local wake-up after entering Sleep Mode
  • LEDs for operation indication
  • Ground coulter clip for easy probe connection while measuring with oscilloscope
  • Connectors for direct plug-in with the Atmel C21-XPRO Xplained board (only ATA6570 and ATA6572 with SPI)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy