We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TCHIP005

CHIPKIT LENNY DEVELOPMENT BOARD


  • 256K of Flash, 64K of RAM
  • Two I2S/SPI modules for Codec and serial communications
  • Parallel Master Port (PMP) for graphics interfaces
  • Charge Time Measurement Unit (CTMU)
  • Two UART and I2C™ modules
  • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
  • Five Capture inputs and Five Compare/PWM output

Overview


The chipKIT Lenny was inspired by the Arduino Leonardo, and addsadditional capabilities afforded by its 32-bit microcontroller. TheLenny has 27 available I/O lines, 6 of which can be used as analoginputs. Based on the 32-bit PIC32MX270F256D microcontroller, operatingat 3.3 volts and 40 MHz. Direct access to the USB peripheral controllerenables the Lenny to emulate many types of USB devices; note that thisfunctionality will be available in a future library.