We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-922

ADC Click

Overview

ADC Click is a compact add-on board that converts an analog voltage into a digital representation. This board features the MCP3204, a 4-channel 12-bit A/D converter with SPI serial interface from Microchip. The MCP3204 is specified for a maximum conversion of up to 100ksps as a throughput rate. Its SAR architecture is based on a successive approximation of 12-bit ADC with onboard track-and-hold circuitry. It features four single-ended inputs where the output serial data is straight binary and SPI-compatible. This Click board™ makes the perfect solution for the development of the most demanding applications, from general-purpose remote data acquisition and instrumentation to industrial applications. ADC Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Cannot load image!

Live Chat

Need Help?

Privacy Policy