We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2196YM-LED-EV

MIC2196YM-LED EVALUATION BOARD


  • Refer to User Guide from below table.

Overview


The MIC2196 current mode boost controller is used to implement a LED Driver with PWM DIM control. The LED series string is pulsed on and off by the PWM DIM input signal to provide true PWM dimming. When pulsed on the LED, current is regulated by the high frequency current mode boost converter. The converter is designed as a constant current not a constant voltage output boost converter. The under voltage lockout is used to prevent operation below about 9.5V. The input of the converter is 12V nominal and the output can be from 17V to 30Vdc. 

Package Contents

N/A

System Requirements
  • Voltage source at 3A 
  • Pulse generator: TTL output, 100-300 HZ variable duty cycle 
  • Load: LED string (series), a resistive or a electronic load (constant resistance mode) 

Documentation


Title
Document Id
MIC2196YM-LED Evaluation Board User Guide Download b03ff50d-f051-4751-99e3-940a3486eda7