We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1612EV

MCP1612 SYNCHRONOUS BUCK REGULATOR EVALUATION BOARD

Overview

The MCP1612 Synchronous Buck Regulator Evaluation Board features Microchip Technology’s 1A 1.4MHz synchronous buck regulator in two buck converter applications. The first application uses the MCP1612 in the 8-leaded MSOP package. This converter has four (0.8V, 1.0V, 1.2V, and 1.4V) selectable output voltages available. The second application features the MCP1612 in the 8-leaded DFN package. This converter also has four (0.8V, 1.7V, 2.4V, and 3.3V) selectable output voltages. A shutdown terminal is also provided for each converter.

  • 8-lead MSOP and 8-lead DFN packages for full part evaluation.
  • Each circuit is capable of delivering 1A of continuous output current.
  • Seven different output voltages are available.
  • Shutdown terminal for evaluating startup and shutdown operation.
The MCP1612 Synchronous Buck Regulator Evaluation Board features Microchip Technology’s 1A 1.4MHz synchronous buck regulator in two buck converter applications. The first application uses the MCP1612 in the 8-leaded MSOP package. This converter has four (0.8V, 1.0V, 1.2V, and 1.4V) selectable output voltages available. The second application features the MCP1612 in the 8-leaded DFN package. This converter also has four (0.8V, 1.7V, 2.4V, and 3.3V) selectable output voltages. A shutdown terminal is also provided for each converter.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1612 Data Sheet Data Sheets Download
MCP1612 Synchronous Buck Regulator Evaluation Board Gerbers Board Design Files Download
MCP1612 Evaluation Board User's Guide User Guide Download
Simple Sychronous Buck Regulator - MCP1612 Application Notes Link Download