We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1603RD-TNY

MCP1603 TINY REFERENCE DESIGN

Overview

This product is no longer available for sale. See alternative part: MCP1603EV

The MCP1603 Tiny Reference Design demonstrates the use of Microchip's MCP1603 device in a step-down application. The evaluation board is a fully functional platform to evaluate the MCP1603 buck regulator over the input voltage, output voltage and current range of the device. The evaluation board is designed to show off one of the main advantages of the MCP1603 - it's small size.

  • Ultra compact size and low profile 500 mA converter design
  • Wide Input voltage range from 2.7V to 5.5V
  • Fixed output voltages: 3.3V, 1.2V, 1.8V as well as -1.2V and -1.8V (from 3.3V
  • Test points for connecting input voltage source and external load

The MCP1603 Tiny Reference Design demonstrates the use of Microchip's MCP1603 device in a step-down application. The evaluation board is a fully functional platform to evaluate the MCP1603 buck regulator over the input voltage, output voltage and current range of the device. The evaluation board is designed to show off one of the main advantages of the MCP1603 - it's small size.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1603 Datasheet Data Sheets Download
MCP1603 Tiny Reference Design (User's Guide) User Guide Download
MCP1603 Tiny Reference Design Gerbers Board Design Files Download

Live Chat

Need Help?

Privacy Policy