The KSZ8852HLE Evaluation Board provides a platform in which to test or explore the functionally of the KSZ8852HLE Ethernet switch.The KSZ8852HLE is an integrated 3-port 10BASE-T / 100BASE-TX/FX managed Ethernet switch with two 10/100 PHY ports, and generic parallel interface connectivity to a host processor on port 3. The KSZ8852HLE includes all the functions of a 10/100BASE-T/TX/FX switch system that combines switch engine, frame buffers management, addresses look-up table, queue management, MIB counters, media access controllers (MAC) and PHY transceiver interfaces. It is fully compliant with the IEEE 802.3 standards (10BASE-T and 100BASE-TX).This KSZ8852HLE Evaluation Board User Guide provides the information necessary to configure and set up the board to evaluate or test the KSZ8852HLE device in different environments.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Ethernet Utility Software v1.25 | Software Libraries and Firmware | Download | ||
| KSZ8462 software tools | Software Libraries and Firmware | Download | ||
| KSZ8462 Schematics | Board Design Files | Download | ||
| KSZ8462_eval_bd_v1.2_gerber | Board Design Files | Download | ||
| KSZ8462_eval_bd_v1.0_gerber | Board Design Files | Download | ||
| KSZ8462 Layouts | Board Design Files | Download | ||
| KSZ8462HLL_8852 Board BOM | Board Design Files | Download | ||
| KSZ8852 Eval Board User Guide | User Guide | Download |
Live Chat