We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATADAPCAN01

ATADAPCAN01


This item is discontinued and there is no replacement product.

Overview


This item is discontinued and there is no replacement product.

The CAN add-on is an extension to the STK500 and STK501 development boards to support the AVR AT90CAN128 in a single development environment. The add-on board provides CAN transceivers, termination options and other features to seamlessly connect the STK500 to a CAN bus for application development and debugging.

Documentation


Title
Document Id
ATADAPCAN01 - STK501 CAN Extension - Extension to the STK500 and STK501 development boards, adding support for the AVR AT90CAN128. Download bb41231c-3f28-4324-be83-6216e1d89f1b