This product is no longer available for sale.
Not Recommended for New Design. Replaced by AT88CK101SK-SSH-XPRO
Development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The kit includes an AVR base board (ATMicrobase) with a USB interface to connect to a PC, and daughterboard that interfaces to the AVR base board via a 10-pin header or via a 20-pin header (not populated) for the Xplained Pro series. The daughterboard has two 8-pin SOIC sockets for either client or client-host development which can support an ATECC108, an ATSHA204, or an ATAES132 device. Software developed on the PC can also serve as the base for code ported to an embedded microcontroller. Source code can also be edited for integration with ARM or other platforms. This kit uses a modular approach, enabling the daughterboard to connect directly to an STK series AVR development platform to easily add security to applications. An optional adapter kit is also available if the 10-pin header on the daughterboard requires a different pin out. ACES allows developers to demonstrate the functionality of the CryptoAuthentication device.
Title
|
|||
---|---|---|---|
AT88CK109STK3 User Guide | Download | ||
AT88CK109BK8 Hardware User Guide | Download | ||
AT88CK109STK3 Quick Start Guide - Getting Started with AT88CK109STK3 Starter Kit | Download | ||
AT88Microbase Hardware User Guide | Download | ||
AT88Microbase Bill of Materials | Download | ||
AT88Microbase Schematic | Download | ||
AT88Microbase Gerber Files | Download | ||
AT88CK109STK3 Getting Started Guide | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
High Quality Battery Authentication with AT88SA100S/AT88SA10HS | 10 Dec 2016 | Link | Application Notes |
Designing with CryptoAuthentication Client Devices | 10 Dec 2016 | Link | Application Notes |
High Level Security Models | 10 Dec 2016 | Link | Application Notes |