We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164126

PROTOTYPE PICTAIL PLUS DAUGHTER BOARD

Overview

The Prototype PICtail Plus Daughter Board allows a designer to breadboard their solution easily for evaluation on an Explorer 16 Evaluation Board using PIC24 MCU or dsPIC33 DSC. AC164126 contains three blank Prototype PICtail Plus Daughter Boards.

  • This Prototype PICtail Plus Daughter Board  is an 8 x 8 cm board with a card-edge connection that allows it to be plugged directly into the PICtail Plus expansion socket on an Explorer 16 Evaluation Board.
  • The breadboard area provides access to all of the processor pins as well as a generous prototyping area.

AC164126 contains three blank Prototype PICtail Plus Daughter Boards.

Cannot load image!

Live Chat

Need Help?

Privacy Policy