We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip SyncSystem 4380A for Time Scale Generation

Microchip SyncSystem 4380A for Time Scale Generation

A time scale system delivers a UTC-traceable source of time, operating autonomously with exceptional precision and reliability. As the threat of GNSS disruptions continues to rise, a nation’s time scale is increasingly recognized as the resilient foundation for critical infrastructure and scientific endeavors. It ensures robust, dependable timekeeping, enabling seamless coordination and security across essential operations.

Microchip offers a comprehensive portfolio of products that can be seamlessly integrated into existing time scale systems or serve as the core of newly established ones. These solutions provide customers with the advanced capabilities necessary to address their unique time-scale deployment requirements.

Click the button to request your free application note today for more details on the SyncSystem 4380A product family and the three use cases mentioned below.

Time Scale-In-A-Box: Three Ways to Construct a Time Scale With the SyncSystem 4380A

The SyncSystem 4380A (Standard Edition) enables precise multi-channel measurement of atomic clocks and coherent signal distribution for integration into time scales or scientific time and frequency systems.

The SyncSystem 4380A Time Scale Edition provides full time scale functionality in a 1U rack system, automatically comparing multiple atomic clocks to generate a UTC-traceable time scale.

Serving as the core of the Precise Time Scale System, the 4380A Time Scale Edition offers a turnkey solution for establishing a national time standard.

Microchip’s SyncSystem 4380A


Microchip’s SyncSystem 4380A product family supports the following three use cases for time scale generation:

Live Chat

Need Help?

Privacy Policy