This design is optimized to maximize power extraction from solar panels under varying illumination conditions, panel shading, temperature fluctuations and different sun angles. It ensures the safe charging of connected batteries through predefined charging profiles, demonstrating the flexibility to interface with various battery chemistries and solar panel types. This makes it suitable for powering streetlights, road signage, portable generators, cooling fans and consumer electronics in RVs. Discover more below.
Live Chat