We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN3281

Title
Title
AN3281- Internet Group Management Protocol
Name
Name
AN3281
Date
Date
10/25/2019
Description
Description
In a network consisting of routers, switches, and hosts, the multicast functionality allows routers to forward multicast packets on all ports in case any host on that segment needs them. In the most simple implementation, a host does not need to indicate to the network that certain multicast packets are wanted. Multicast packets are always forwarded to the segment in case any host on the segment needs them. This design is not ideal because packets that are not used or needed still take up bandwidth. To solve this, the Internet Group Management Protocol (IGMP) protocol has been designed. The IGMP protocol makes it possible for hosts to actively request multicast packets with a given multicast address. When the router sees such request on one of its ports, it knows that there is an actual need for a given multicast packet, and it must therefore start to forward the packet to the requesting port.

Silicon Products


Description
Product
Description
VSC6816
SMBStaX VSC6816SDK Linux Application Software Package is a turnkey, fully-managed L2 switch application
VSC6816 SMBStaX VSC6816SDK Linux Application Software Package is a turnkey, fully-managed L2 switch application
VSC6817
IStaX VSC6817SDK Linux Application Software Package
VSC6817 IStaX VSC6817SDK Linux Application Software Package

Live Chat

Need Help?

Privacy Policy