We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1999

Title
Title
AN1999- USB to SPI Bridging with Microchip USB 3.1 Gen 1 Hubs
Name
Name
AN1999
Date
Date
12/07/2016
Description
Description
The USB to SPI bridging feature of Microchip hubs provides system designers with expanded system control and potential BOM reductions. When using Microchip?s USB hubs, a separate USB to SPI device is no longer required and a downstream USB port is not lost, as occurs when a standalone USB to SPI device is implemented. This feature is available on the Microchip USB5734 and USB58xx/USB59xx USB3.1 Gen 1 Hubs. Commands may be sent from the USB Host to the internal Hub Feature Controller device in the Microchip hub to perform the following functions: ?Enable/Disable SPI Pass-Through Interface ?SPI Write ?SPI Read

Silicon Products


Description
Product
Description
USB5734
4-Port USB SS / Hi-Speed Hub Controller
USB5734 4-Port USB SS / Hi-Speed Hub Controller
USB5806
6-Port USB SS / Hi-Speed Hub Controller
USB5806 6-Port USB SS / Hi-Speed Hub Controller
USB5806C
6-Port USB SS / Hi-Speed Hub Controller
USB5806C 6-Port USB SS / Hi-Speed Hub Controller
USB5816
6-Port USB SS / Hi-Speed Hub Controller
USB5816 6-Port USB SS / Hi-Speed Hub Controller
USB5816C
6-Port USB SS / Hi-Speed Hub Controller
USB5816C 6-Port USB SS / Hi-Speed Hub Controller
USB5826
6-Port USB SS / Hi-Speed Hub Controller
USB5826 6-Port USB SS / Hi-Speed Hub Controller
USB5826C
6-Port USB SS / Hi-Speed Hub Controller
USB5826C 6-Port USB SS / Hi-Speed Hub Controller
USB5906
6-Port USB SS / Hi-Speed Hub Controller
USB5906 6-Port USB SS / Hi-Speed Hub Controller
USB5906C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5906C 6-Port USB SS / Hi-Speed SmartHub Controller
USB5916
6-Port USB SS / Hi-Speed Hub Controller
USB5916 6-Port USB SS / Hi-Speed Hub Controller
USB5916C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5916C 6-Port USB SS / Hi-Speed SmartHub Controller
USB5926
6-Port USB SS / Hi-Speed Hub Controller
USB5926 6-Port USB SS / Hi-Speed Hub Controller
USB5926C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5926C 6-Port USB SS / Hi-Speed SmartHub Controller

Live Chat

Need Help?

Privacy Policy