Automotive Ultrawide Touch Display - Single Chip maXTouch® Solution
Discover the new automotive grade maXTouch® Ultrawide solution on this large 26" wide touch display demonstrator. This technology allows car makers to develop ultra-wide touch displays up to 45" with a single touch sensor and single touchscreen controller.
The MXT2912TD-UW reduces the need for multiple touch controllers within a vehicle’s human machine interface (HMI) display. This single-chip touch controller provides the highest report rate for wide displays and is independent of the display resolution.Also supported by the exceptional maXTouch family’s intrinsic Signal-to-Noise Ratio (SNR), the MXT2912TD-UW enables detection and tracking of multi-finger thick gloves through a wide variety of overlay materials and thicknesses, even in the presence of moisture.
Driven by the ISO 26262 specification for functional safety in road vehicles, the MXT2912TD-UW contains a variety of safety related features, simplifying the display module system’s path to functional safety certification.
For more info, visit:
https://www.microchip.com/maXTouch
https://www.microchip.com/wwwproducts/en/ATMXT2912TD-UW
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}