Sensorless BLDC motor control using a Majority Function Part 1 of 2 | Videos
Sensorless BLDC motor control using a Majority Function Part 1 of 2
This web seminar explains a sensorless Brushless Direct Current (BLDC) motor control algorithm, implemented using the dsPIC® digital signal controller (DSC). The algorithm works by the use of a majority function for digitally filtering the back-Electromotive Force (BEMF). Each phase of the motor is filtered to determine when to commutate the motor drive voltages. This control technique excludes the need for discrete, low-pass filtering hardware and off-chip comparators.
For more information, please visit:
http://www.microchip.com/MOTOR