Discover 5 key features of the PIC18-Q35 microcontroller family, including the on-chip Configurable Logic Block (CLB), multi-voltage I/O, DMA controllers, and built-in security. The PIC18-Q35 combines an on-chip CLB peripheral with a rich analog suite and four independent DMA controllers — consolidating logic, analog, and control functions onto a single chip. Multi-voltage I/O from 1.62V to 5.5V eliminates external level shifters in mixed-voltage designs, and PDID permanently disables programming and debug interfaces post-deployment to protect your firmware at the hardware level.
Available in 28- to 48-pin packages. Fully supported in MPLAB® X IDE and Visual Studio Code with the MCC CLB synthesizer for graphical, drag-and-drop logic design.
Click to learn more: https://www.microchip.com/en-us/products/microcontrollers/8-bit-mcus/pic-mcus/pic18-q35
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}