MM - MPLAB® Xpress IDE Edition - Episode 8 - Using the ADCC Threshold Comparison Features | Videos
MM - MPLAB® Xpress IDE Edition - Episode 8 - Using the ADCC Threshold Comparison Features
Follow along with the tutorial:
https://mchp.us/2wvOdjG
In this episode the ADCC Threshold Comparison features are used to generate an interrupt whenever the potentiometer pin voltage on the MPLAB® Xpress Development Board passes an upper or a lower threshold value. These capabilities are automated in hardware so that the user doesn't need to write and then debug code for the threshold comparison task freeing the CPU to work on other tasks.
Open in MPLAB® Xpress:
https://mchp.us/2wBj8ex
For more information, please visit:
https://mchp.us/2IgzDC7
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}