We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

See Every Watt, Save Every Microamp—Even on Low Voltage Rails

Modern systems demand continuous insight into low‑voltage power rails, but traditional digital power monitors often consume too much power themselves. The PAC1721 and PAC1821 solve this challenge by delivering accurate, real‑time voltage, current and power monitoring with power consumption that scales with sampling speed. The result is actionable power intelligence without the efficiency penalty—allowing designers to truly see every watt while saving every microamp.

Watching the Dashboard Without Burning Extra Fuel

Every system designer wants visibility. Knowing how fast you’re going, how hard the engine is working and whether something is about to fail makes systems safer and more efficient. But imagine if simply turning on the dashboard reduced your fuel economy. You’d think twice about leaving it on all the time.

That’s the reality many engineers face with traditional digital power monitors. These devices promise insight into voltage, current and power—but they often consume enough current to noticeably affect system efficiency. In always‑on designs or energy‑constrained systems, the monitor itself becomes part of the problem.

The PAC1721 and PAC1821 were designed to break this tradeoff. They deliver continuous, high‑quality power insight for low‑voltage rails without imposing a constant power penalty, allowing designers to keep the “dashboard” on without shortening the journey.

PAC1721 and PAC1821 are suited for applications that demand continuous, low‑overhead insight into low‑voltage power rails—from embedded compute and industrial automation to networking infrastructure and battery‑powered systems.

What you will learn in this blog post:

  • Why low‑voltage power rails have become harder—and more important—to monitor
  • How many digital power monitors unintentionally increase system power consumption
  • Why sampling speed, resolution and monitor overhead are tightly linked
  • How PAC1721 and PAC1821 provide scalable monitoring without sacrificing accuracy
  • What intelligent alerting really means at the system level

Power Monitoring in a Changing Landscape

Why Power Monitoring Is Changing

Power architectures have shifted dramatically over the past decade. Systems that once relied on a handful of higher‑voltage rails now use multiple tightly regulated low‑voltage domains. Processors, FPGAs, communication ASICs and industrial controllers demand rails that are not only accurate, but also responsive to rapidly changing load conditions.

At the same time, broader trends are reshaping design priorities. Data centers and industrial facilities increasingly rely on DC power distribution, where monitoring efficiency directly affects operational cost. Regulatory pressure and sustainability goals push designers to measure, log and optimize energy usage rather than estimate it. Meanwhile, predictive maintenance strategies depend on detecting subtle changes in power behavior before failures occur.

This growing need for continuous power visibility collides with another reality: every microamp matters. Whether the goal is reducing standby current, extending battery life or managing thermal budgets, designers can no longer afford monitoring solutions that consume hundreds of microamps simply to observe the system.

PAC1721 and PAC1821 were created in response to this tension—providing deeper insight while respecting the system’s power budget.

Why PAC1721 and PAC1821 Are Different

  1. Power Consumption That Scales With Insight

    A common assumption in digital power monitoring is that power consumption is fixed. Many competing devices draw nearly the same current whether they sample slowly or at high speed. This forces designers into an uncomfortable compromise: either reduce sampling and lose visibility or accept higher system power consumption.

    PAC1721 and PAC1821 take a different approach. Their internal architecture allows power consumption to scale with sampling rate. When full bandwidth is not required, the device naturally consumes less current.

    At practical operating points—such as 1,024 samples per second—this difference becomes significant. The PAC1721 typically consumes around 90 µA, while the higher‑resolution PAC1821 consumes approximately 145 µA. Competing monitors at similar performance levels often draw several times that amount under the same conditions.

    This scalability enables continuous monitoring in always‑on systems without turning the monitor into a meaningful load.

  2. Accuracy That Doesn’t Disappear at Higher Speeds

    Many designers assume that increasing sampling speed inherently reduces accuracy. In some power monitors, this is true: higher speed modes reduce effective resolution or increase noise, making fast data less trustworthy.

    PAC1721 and PAC1821 are designed so that measurement resolution remains stable across sampling rates. This allows designers to observe fast transients—such as sudden load changes on a processor rail—without losing confidence in the data.

    This matters because transient behavior often reveals issues that steadystate measurements miss. Voltage droop, current spikes and rapid power changes can all signal emerging problems in regulation, layout or load behavior.

  3. Resolution Options That Align With Design Goals

    Not every design needs maximum resolution, but every design needs the right resolution. The PAC family addresses this by offering two clearly defined options:

    • PAC1721 with 12‑bit resolution for cost‑optimized or space‑constrained designs
    • PAC1821 with 16‑bit resolution for applications requiring higher precision

    In both cases, power is calculated internally, reducing firmware overhead and enabling the host processor to remain idle until meaningful events occur.

  4. Alerts That Turn Data Into System Intelligence

    Raw data alone does not make a system smarter. What matters is how quickly and effectively the system can respond to changing conditions.

    PAC1721 and PAC1821 include a flexible alert architecture that supports multiple independent thresholds simultaneously. Voltage, current, power and accumulated energy can all be monitored at once, without forcing designers to choose a single condition.

    A key differentiator is step‑change detection, which compares measurements against a running average. This allows the system to detect abnormal behavior early—before limits are exceeded—enabling predictive responses rather than reactive ones.

    The result is less polling, fewer interrupts and more autonomous system behavior.

  5. Designed for Real‑World Low‑Voltage Systems

    With a 0V to 9V input range and a 75V absolute maximum rating, PAC1721 and PAC1821 are optimized for downstream and point‑of‑load monitoring while maintaining robustness against transient and fault conditions. Compact VDFN packaging and standard I²C/SMBus interfaces make integration straightforward across industrial and embedded designs.

Feature

PAC1721

PAC1821

Resolution

12-bits

16-bits

Voltage Range

0 to 9

0 to 9

Number of Alerts

Up to 2

Up to 2

Full Scale Range

50 mv, 100 mV

50 mv, 100 mV

Alert Types

Under/over current

Under over voltage

Overpower, step limit

Under/over current

Under/over voltage

Overpower, step limit

Additional Functions

Accumulation register/alert

Accumulation register/alert

Additional Functions

Low-side power (in VDFN-10)

Low-side power (in VDFN-10)

Packages

VDFN-8, VDFN-10

VDFN-8, VDFN-10

Turning Insight Into Better Designs

If your system relies on low‑voltage rails and requires continuous power visibility, the next step is to evaluate not just what you measure—but what it costs to measure it.

Our PAC1721 and PAC1821 provide accurate, scalable power monitoring that respects your power budget while delivering actionable insight. Visit our digital power monitor web page to explore datasheets, evaluation tools and application resources—and see how you can truly see every watt while saving every microamp.

Mitch Polonsky, Jun 4, 2026
Tags/Keywords: Communications, Computing and Data Center, Industrial and IoT

Live Chat

Need Help?

Privacy Policy