We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Innovate in Your Designs with the new PIC24F GU/GL MCUs offering Low Power LCD Display Driver and Smart Performance

Packed with several Core Independent Peripherals (CIPs) including the segmented LCD driver with autonomous animation, that can function in power-saving modes, the PIC24F ‘GU/GL’ MCUs offer eXtreme low power operation for power-conscious designs. These MCUs simplify designing a range of applications from Cloud connected low power edge nodes to sensor nodes operating in harsh environments.


Innovate in Your Designs with the new PIC24F GU/GL MCUs offering Low Power LCD Display Driver and Smart Performance

The PIC24F GU/GL family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Most display applications involve a few common animations like blinking of certain pixels, periodically alternating between screens to display two different parameters and blanking of pixels. By using the integrated segment LCD driver with autonomous animation, a new core independent feature available on PIC24F GU/GL family of low power MCUs, you can offload most of these animation routines from the CPU. This allows you to enable animation in power-saving modes while the CPU is in doze, idle or sleep mode and facilitates your design to conserve more power by reducing the frequency of CPU wake ups.

See Figures 1A, 1B and 1C

Along with integrated LCD Display driver, the PIC24F ‘GU/GL’ family is packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes enabling ultra-low power operation for battery-powered and other power-conscious designs. 

Smart, Connected and Secure 

Securing your connected or stand-alone system is critical to protect it from attacks. The PIC24F ‘GU/GL’ MCUs include code protection features and work with our CryptoAuthentication™ devices to simplify adding security to your application. The code protection features such as CodeGuard™ Flash Security and Flash OTP by ICSP™ Write Inhibit enable implementing secure boot in your application. With some of the MCUs within this family supporting dual panel Flash, you can realize secure over the air firmware upgrades with very little down time. The CryptoAuthLib Library and 16-bit Bootloader Library, which are supported by MPLAB® Code Configurator (MCC), a free and easy-to-use graphical programming tool, eliminate the complexities of developing secure designs and enable connecting your low power edge nodes to the Cloud.

Robust Designs

Capable of functioning in harsh environment, these MCUs operate up to 125°C and include a range of hardware safety features like Flash Error Correction Code (ECC) and Cyclic Redundancy Check (CRC) for memory and data integrity verification, Window Watchdog Timer (WDT) and Deadman Timer (DMT) for software health monitoring, Fail-Safe Clock Monitor (FCSM), High/Low Voltage Detect (HLVD), Brown Out Reset (BOR) and others for system monitoring, making them ideal for automotive, industrial, and consumer applications requiring reliable operation. In addition, these MCUs support VDE- and UL-certified Class B safety library for safety-critical household appliances targeting IEC 60730 compliance which can easily integrate into your application to test and verify the critical functionalities. 

Select from a wide range of product profile: 

PIC24FJ512GU410 Family

PIC24FJ128GL306 Family

See Figure 2. PIC24FJ512GU410 Family

See Figure 3. PIC24FJ128GL306 Family 

Quick Start Your Development with Our Innovative Tools

Simplify your design with Microchip’s MPLAB® Code Configurator (MCC), graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and application libraries specific to your design. Table 1 lists some of the application libraries supported. For a complete set of supported libraries.

See Table 1. Application Libraries Supported 

To help you bring your ideas to life even faster, Microchip offers a wide variety of development tools to choose from.

PIC24F LCD and USB Curiosity Development Board (DM240018), as seen in figure 4

PIC24F LCD Curiosity Development Board (DM240017), as seen in figure 4

• Plug-In Modules (PIMs) for Explorer 16/32 Development Board (DM240001-2), as seen in figure 5

PIC24FJ512GU410 GP PIM (MA240041), as seen in figure 5

PIC24FJ128GL306 GP PIM (MA240040), as seen in figure 5

PIC-IoT WA Development Board (EV54Y39A) for AWS Cloud, as seen in figure 6

PIC-IoT WG Development Board (AC164164) for Google IoT Cloud, as seen in figure 6

See Figure 4. PIC24F LCD and USB Curiosity Development Board (DM240018), PIC24F LCD Curiosity Development Board (DM240017)

See Figure 5-1 and 5-2. Plug-In Modules (PIMs) for Explorer 16/32 Development Board (DM240001-2), PIC24FJ512GU410 GP PIM (MA240041), PIC24FJ128GL306 GP PIM (MA240040)

See Figure 6. PIC-IoT WA Development Board (EV54Y39A) for AWS Cloud, PIC-IoT WG Development Board (AC164164) for Google IoT Cloud

For more information, please visit PIC24F GU-GL Family.

Gaurav Chawla , Nov 4, 2020
Tags/Keywords: Industrial and IoT

Live Chat

Need Help?

Privacy Policy