Softlog Systems (2006) Ltd.
Softlog Systems specializes in In-Circuit Serial Programming (ICSP™) for
Microchip microcontrollers. With over 12 years experience in delivering
high-performance, cost-effective ICSP solutions used in the manufacturing of
millions of products worldwide, Softlog is the vendor of choice for companies
interested in reducing manufacturing costs and accelerating time-to-market.
Softlog Systems ICP product line comprises several high -speed,
production-grade in-circuit programmers, each of which offers a set of robust
features and flexible options that can be adapted to each customer´s specific
production requirements. Whether you need high-performance single-channel
programming or 4-channel gang programming, a portable programmer for field
upgrades, or cutting-edge security software to protect your intellectual
property, Softlog has the right solution at the right price.
For Technical Support, please email support@softlog.com or call +972-39527316
Products
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
The SEC-DS Secure Programming Upgrade can be applied to any Softlog ICP2 programmer. It dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. The secure programming upgrade must be installed by a user with administrative (ADMIN) privileges, and internet access is required. Once installed, the programmer can be delivered to a contract manufacturer or other un-privileged user. Programming is then controlled by environment files created by the ADMIN with strong encryption.
Softlog is a trusted Third-Party Tool provider.
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
The SEC4CH-DS Secure Programming Upgrade can be applied to any Softlog ICP2GANG programmer. It dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. The secure programming upgrade must be installed by a user with administrative (ADMIN) privileges, and internet access is required. Once installed, the programmer can be delivered to a contract manufacturer or other un-privileged user. Programming is then controlled by environment files created by the ADMIN with strong encryption.
Softlog is a trusted Third Party Tool provider
Softlog ICP2(G3) ICSP Production Programmer
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.).
Features:
- Very-fast programming
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX
Softlog is a trusted third-party tool provider.
Softlog ICP2(G3)-DP ICSP Production Programmer
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 250mA Vdd drive current
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer
The ICP2GANG(G3) Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.
Features:
- Very-fast programming
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
Softlog is a trusted third-party tool provider.
Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer
The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2GANG(G3)-DS hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2(G3)-DS ICSP Secure Production Programmer
The ICP2(G3)-DS Production Quality Secure Programmer is an in-circuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2(G3)-DS hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 250mA Vdd drive current
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2(HC) ICSP High-Current Production Programmer
The ICP2(HC) Production Quality ICSP High Current Programmer is a cost-effective in-cicuit programmer that operates with a PC or as a standalone unit, and programs 8-bit PIC® MCUs and serial EEPROMs. The unit includes a universal power adapter (100-240 VAC to 12 VDC) and is designed to program target boards with high current requirements. It features fast programming, 1000mA Vdd drive current, 100mA Vpp clock/data current, programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5 MHz), and on-board 1MByte flash memory. Softlog is a trusted Third Party Tool provider
Softlog ICP2PORT(G3) Portable In-Circuit Production Programmer
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3) programs Microchip 8-bit PIC® & AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 6 environments with counter
- Battery/USB/Adapter powered
- Convenient and easy-to-operate
Softlog is a trusted third-party tool provider.
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 6 environments with counter
- Battery/USB/Adapter powered
- Convenient and east-to-operate
Softlog is a trusted third-party tool provider.
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-PX programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-PX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very fast programming
- 6 environments with counter
- Battery/USB/Adapter powered
- Convenient and east-to-operate
Softlog is a trusted third-party tool provider.
Softlog ICP2(G3)-DPX ICSP Production Programmer
The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very-fast programming
- 250mA Vdd drive current
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Very-fast programming
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2COMBO(G3)-DPX-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Ultra-fast programming
- Built-in opto-relay barrier for target lines
- Galvanic isolation of control lines
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)
- Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted third-party tool provider.
Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer
The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Ultra-fast programming
- Built-in opto-relay barrier for target lines
- Galvanic isolation of control lines
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)
Softlog is a trusted third-party tool provider.
Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer
The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs and serial EEPROMs & Flash ICs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
Features:
- Ultra-fast programming
- Built-in opto-relay barrier for target lines
- Galvanic isolation of control lines
- 250mA Vdd drive current (per channel)
- Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
- Programmable clock/data speed (500KHz to 10MHz)
- On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)
Softlog is a trusted third-party tool provider.