Beginners Guide to Programming the PIC32
Thomas Kibalo, author of many articles for Nuts & Volts magazine, delivers an outstanding beginners book for the PIC32. Using the low cost Microstick II starter kit with PIC32MX250F128B MCU and the free MPLAB XC32 Compiler, Kibalo makes learning the PIC32 architecture easy. Code examples demonstrate common operations that many applications require. Hardware is shown in simple breadboard setup so even a beginner can build along with very few extra components needed. Projects include:
- Driving LEDs
- Reading momentary switch
- Analog to Digital Conversion
- Driving an LCD display
- Timers and Timer Interrupts
- Serial RS232 communication
- SPI communication
- Pulse Width Modulation
- Controlling the PIC32 Real Time Clock and Calendar
- Peripheral Pin Select
- Running Arduino Style code on PIC32
This is the book you need if you want to understand how to get started with PIC32 MCUs.
ELECTRONIC PRODUCTS is a trusted third-party tool provider.