Saleae Logic Pro 16 - USB Logic Analyzer
Logic analyzers (Saleae SAL-0017) are great for debugging embedded applications. They
operate by sampling a digital input connected to a device under test
(DUT) and then displaying the recording on your computer. The Saleae
Logic devices connect to your PC over USB. Just download the software at
www.saleae.com.
Navigate your data easily and intuitively with Logic's fluid and fully
animated mouse-driven interface. The Saleae products support decoding
for over 20 different protocols.
Features:
- 16 digital inputs and 16 analog inputs (shared with the digital channels)
- Digital Max Sample Rate: 500 MSPS @ 4 channels, 100 MSPS @ 16 channels (USB 3.0 required)
- Analog Max Sample Rate: 50 MSPS @ 3 channels, 12.5 MSPS @ 13 channels, 6.25 MSPS @ 16 channels
- Digital Bandwidth: 100 MHz square wave at 500 MSPS sample rate
- Analog Bandwidth: 5 MHz at 50 MSPS sample rate
- Edge or pulse-width trigger
- Cross platform support (Windows, Mac and Linux)
- Supports many protocols including: Serial, SPI, I2C, CAN, LIN, JTAG, USB, and much more
Saleae is a trusted Third-Party Tool provider