We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TSW1010

FREERTOS TRACE FOR PIC32 (PROFESSIONAL)


  • Interrupt trace
  • Multiple trace views
  • Finder feature
  • Maximum trace length
  • Kernel object events shown in trace (queues, semaphores, …)
  • Highlighting of related event labels
  • CPU load graph
  • User events shown in trace
  • Event Log
  • Multiple views on common timeline
  • Statistics Report
  • Memory Heap Utilization
  • Communication flow graph
  • Queue utilization
  • Kernel object history, call intensity and blocking time
  • Event labels linked to related views
  • User Event Signal Plot
  • User Event Log
  • Scheduling intensity

Overview


This product is no longer available for sale.

FreeRTOS+Trace for PIC32 Professional is an MPLAB X Plug-in that provides visualization of the run-time behavior of your FreeRTOS software. Now you can see the “big picture” while debugging, through more than 20 high-level, interconnected views that are intuitive to use. The types of views provided in the Professional version are listed in the feature list below. Note that The Standard version (TSW1009) contains a subset of these views.

FreeRTOS+Trace for PIC32 consists of three parts, all included in the installation package:
-A trace recorder library that integrates with FreeRTOS, provided in C source code
-The Trace Export plugin for MPLAB X IDE, which reads the recorder RAM buffer and outputs a trace file
-The PC application for visualizing the trace files. It runs on Microsoft Windows and Linux

For additional information, visit Percepio's FreeRTOS+Trace for PIC32 page or watch the FreeRTOS+Trace for PIC32 video.