We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8852HLE-EVAL

KSZ8852HLE EVAL BOARD


  • KSZ8852HLE Integrated 3-Port 10/100 Managed Ethernet Switch
  • Two Ethernet LAN Interfaces with RJ-45 jacks and isolation magnetics (Ports 1 & 2)
  • Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
  • Generic 8/16 bit parallel Host processor interface (Port 3)
  • Provisioning for line side and chip side over-voltage protection (optional)
  • On-board 3.3V and 1.8V/2.5V regulators
  • Configurable for VDDIO of 3.3V, 2.5V, or 1.8V operation
  • Serial interface for EEPROM
  • LED indicators for link status and activity of the RJ-45 ports
  • 25 MHz crystal
  • Jumpers for power up configuration of the device
  • Jumpers for GPIO pins and I/O voltage selection
  • Board operates from a single 5V DC supply
  • Reset switch
  • Various test points

Overview


The KSZ8852HLE Evaluation Board provides a platform in which to test or explore the functionally of the KSZ8852HLE Ethernet switch.The KSZ8852HLE is an integrated 3-port 10BASE-T / 100BASE-TX/FX managed Ethernet switch with two 10/100 PHY ports, and generic parallel interface connectivity to a host processor on port 3. The KSZ8852HLE includes all the functions of a 10/100BASE-T/TX/FX switch system that combines switch engine, frame buffers management, addresses look-up table, queue management, MIB counters, media access controllers (MAC) and PHY transceiver interfaces. It is fully compliant with the IEEE 802.3 standards (10BASE-T and 100BASE-TX).This KSZ8852HLE Evaluation Board User Guide provides the information necessary to configure and set up the board to evaluate or test the KSZ8852HLE device in different environments.

Package Contents

N/A

Documentation


Title
Document Id
KSZ8462 Schematics Download c1d93540-a295-451b-8f0c-49c3a53ec1a0
KSZ8462_eval_bd_v1.2_gerber Download 59915ef0-a59c-490c-b102-e2564b1f7911
KSZ8462_eval_bd_v1.0_gerber Download ae187e9f-ec1c-4439-9965-5db1f2f8940b
KSZ8462 Layouts Download 743bafd4-7d4c-4e8a-be0e-9644d1018081
KSZ8462HLL_8852 Board BOM Download ab7f7446-cf2d-4fea-8231-8907b7ecc7e3
KSZ8852 Eval Board User Guide Download 3a57c547-2db4-4233-ac4e-a06aef7ffd9d

Software


Title
Date
Ethernet Utility Software v1.25 Download 12 Jun 2017
KSZ8462 software tools Download 15 Oct 2015