This kit (ATEVK-MXT2113TDAT-C) is the I2C version including 1D slider PCB for the evaluation and development of Microchip maXTouch applications using the ATMXT2113TD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75475). A 1D slider PCB is also included within this kit. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 9” Touchscreen Assembly (75475)
1x ATMXT2113TDAT PCB (80870)
1x ATUSB-I2C-AUTO-PCB (80195)
1x 1D slider PCB
2x 60 way flexi cables
6x Self Adhesive Feet
1x USB Cable
All supported Windows versions.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATMXT2113TDAT-C_Documentation_rev2.zip | Board Design Files | Download |
Live Chat