We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATEVK-MXT1664T3-A

ATEVK-MXT1664T3-A

Overview

This kit (ATEVK-MXT1664T3-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT1664T3 Touchscreen Sensor IC.

The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75280). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

1x 8.3” Touchscreen Assembly (75280)
1x ATMXT1664T3 PCB (80636)
1x Passive Stylus
6x Self Adhesive Feet
1x USB Cable
1x Copper Flex Panel (80664)
1x Ground Connection Wire

All supported Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATEVK-MXT1664T3-A Documentation Board Design Files Download

Live Chat

Need Help?

Privacy Policy