Performance, Precision, Power, Pins
The P4 board serves as an introductory learning tool to get started with Atmel START, Atmel Studio, and all the great peripherals AVR microcontrollers offer. This board comes with 4 push buttons, 4 LEDs, and an LCD screen so users can immediately get started interacting with the analog world as well as the digital. Learn new skills like clock switching, pin toggling (using a single pin as input and output at the same time), and power and memory usage reduction. Whether you are new to AVR devices, 8-bit design, or even programming in general, this board is the perfect way to get started with the added components you need.
Maximizing the value of 20 AVR pins:
- 2 pins for VDD and GND
- 1 pin for Unified Programming and Debug Interface (UDPI)
- 2 pins for 32768 Hz crystal oscillator
- 4 pins for 4 LEDs and 4 push buttons
- 3 pins for interface to OLED display
- 1 pin for SET/RUN slide switch detection
- 6 pins for connector and I2C bus connection
Demonstrated techniques:
- How to use 1 pin for both driving a LED and detecting a push button
- How to switch between oscillators on-the-fly
- Use 20 MHz internal oscillator when fast processing is required for driving display
- Use 32768 Hz external crystal oscillator when precise timing is needed
- Use 32 kHz internal Ultra Low Power (ULP) oscillator otherwise to minimize power consumption
 
- How to use only 3 pins to drive a 128 x 64 OLED display
- How to expand each display character on-the-fly to 12 x 16 pixels so it is easy to read but only uses 6 x 8 bits of Flash
- How to make a design where part of the circuit can be switched off to minimize power consumption (without accidentally resetting the MCU)