Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3901 PIC18F65J90 Shunt Meter Reference Design

Part Number: ARD00342

Status: No Longer Available

Summary:

This product is no longer available for sale.
The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

  • Rated 5(60)A 220V 3200 imp/kWh IEC62053-22 Class 0.5 Energy Meter
  • Convenient USB connectivity for calibration and analysis achieved by MCP2200 add-on circuitry
  • Low-cost shunt-based energy meter design
  • Direct Drive LCD
  • Active Power, Reactive Power, Apparent Power, RMS Current, RMS Voltage, Active and Reactive Energy
  • Low-cost capacitive-based power supply design

Summary

This product is no longer available for sale.
The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active energy, active power, RMS current, RMS voltage, reactive energy, reactive power, apparent power, and other typical power quantities.
The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system and can be used to create custom calibration setups. The energy meter software offers an automated step-by-step calibration process that can be used to quickly calibrate energy meters.

Devices Supported:  MCP3901, PIC18F65J90

Package Contents

The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active energy, active power, RMS current, RMS voltage, reactive energy, reactive power, apparent power, and other typical power quantities.
The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system and can be used to create custom calibration setups. The energy meter software offers an automated step-by-step calibration process that can be used to quickly calibrate energy meters.

Devices Supported:  MCP3901, PIC18F65J90