Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2128 High Power Evaluation Board

Part Number: ADM01006

Summary:

The MIC2128 high current high power evaluation boards are intended to provide a reference design for customers to use the MIC2128 for higher output current and power capability.
The MIC2128 Evaluation Boards were also developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the high current high power capability of the MIC2128. The boards
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

11/14/2019
503KB
11/14/2019
842KB
11/14/2019
35KB

Product Features

    The MIC2128 high current high power evaluation boards are intended to provide a reference design for customers to use the MIC2128 for higher output current and power capability.
    The MIC2128 Evaluation Boards were also developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the high current high power capability of the MIC2128. The boards provide up to 10A output current suitable for many different applications.

Summary

The MIC2128 high current high power evaluation boards are intended to provide a reference design for customers to use the MIC2128 for higher output current and power capability.
The MIC2128 Evaluation Boards were also developed to help engineers reduce product design cycle time and have an optimum platform to evaluate the high current high power capability of the MIC2128. The boards provide up to 10A output current suitable for many different applications.

Package Contents

1 x ADM01006 (MIC2128 High Power Evaluation Board)