We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00995

MIC28517 EVALUATION BOARD

Overview

The MIC28517 70V/8A HLL Step Down Evaluation Board allows for the evaluation of the MIC28517 Synchronous Buck Switcher over an input supply range of 4.5V to 70V while providing 8A. The device operates with a programable switching frequency from 270kHz to 800kHz and with two selectable modes: CCM or HLL to improve efficiency at light loads.

Product Features:
- Vin between 4.5V and 70V (optimized for 48V)
- Vout between 0.6V and 12V Selectable through jumper J10 at 8A (default option is set to 5V)
- 270kHz to 800 kHz Switching Frequency (adjustable from 270 kHz to 800 kHz)
- MODE selection trough jumper J6, which allows the user to select either the CCM or HLL mode of operation.
- Open-drain Power Good signal (PG), which signals when the output is in regulation.
- A logic level Enable (EN) signal that can be used to enable or disable the controller.
- Programmable Current Limit
- “Hiccup” Mode Short-Circuit Protection
- Thermal Shutdown
- Safe Start-Up into Prebiased Output

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00995 - MIC28517 Evaluation Board - Gerbers Board Design Files Download
ADM00995 - MIC28517 Evaluation Board - Schematic Board Design Files Download
ADM00995 - MIC28517 Evaluation Board - BOM Board Design Files Download
MIC28517 Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy