We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00886

MIC23656 6A SYNCH BUCK REGULATOR EVAL BD

Overview

The MIC23656 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23656 product. The board features the MIC23656 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. The onboard MCP2221 USB bridge and Micro-USB interface allows easy parameter configuration and monitoring directly from a PC. Test connectors allow probing, while the board can be loaded up to 6A.

• Input Voltage range 2.4V to 5.5V
• Output Voltage: 0.6V - 1.28V, 5 mV resolution or 0.6V - 3.84V, 20 mV resolution, set by I2C
• 6A peak Output Current
• High Efficiency (up to 95%)
• I2C programmable parameters and monitoring
• PG, EN, SW and loop gain measurement test points
• Micro USB interface via MCP2221 USB-I2C bridge

1 x MIC23656 6A Synch Buck Regulator Eval Bd

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
I2C Monitor GUI Other Board Design Files Download
MIC23656 Evaluation Board User's Guide User Guide Download
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Gerbers Board Design Files Download
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) Schematic Board Design Files Download
MIC23656 6A Synch Buck Regulator Eval Bd (ADM00886) BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy