We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00414

MCP16321 EVALUATION BOARD

Overview

This product is no longer available for sale.

The MCP16321 is a highly integrated, 1A output current capable, high-efficiency, fixed-frequency, synchronous, step-down DC-DC converter in a popular 3 mm x 3 mm 16-lead QFN package that operates from input voltage sources up to 24V. Integrated features include a low resistance high-side switch, low resistance low-side switch, 1.0 MHz fixed-frequency Peak-Current mode control, internal compensation, power good output, peak current limit, VOUT overvoltage and overtemperature protection. Minimal external components are necessary to develop a complete step-down DC-DC converter power supply. The MCP16321 draws less than 10 µA while disabled. High converter efficiency is achieved by integrating the current-limited, low-resistance, high-speed N-Channel MOSFETs and associated drive circuitry. Incorporating both the upper and lower switches reduces the need for external components. High switching frequency minimizes the size of external filtering components, resulting in an overall small solution size

 

 

  • 6V to 24V Input
  • 3.0V Output
  • 1A Maximum Output Current
  •  

     

    • MCP16321 Evaluation Board (ADM00414) 
    • Important Information Sheet

    Cannot load image!

    Documentation


    Filter by Document Type
    Search Documentation
    Title
    Document Category
    MCP16321/2 - 24V Input, 1A/2A Output, High Efficiency Synchronous Buck Regulator Data Sheets Download
    MCP16321 Evaluation Board User's Guide User Guide Download

    Live Chat

    Need Help?

    Privacy Policy