We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV27C97A

MCP16361 EVALUATION BOARD

Overview

The MCP16361/2/3 can regulate the output voltage over a wide 2V to 20V range, and typically can deliver over 3A of load current at 3.3V output, when supplied from a 12V input. The maximum input voltage range is 4V to 48V. The regulated voltage (VOUT) should be lower than the input voltage (VIN).

The MCP16361 Evaluation Board has the following features:

Input Voltage Range (VIN): 4V – transient up to 48V
Output Voltage: 3.3V
Output current: typically, 3A @ 3.3V Output, 12V Input
Automatic PFM/PWM Operation for MCP16361
PWM Switching Frequency: 2.2 MHz
Low Device Shutdown Current: 5 µA typical
Low Device Quiescent Current: 20 µA typical (not switching)
Integrated N-channel Buck Switch ON state resistance: 100 mΩ
Internal Compensation
Internal Soft Start
Internal bootstrap diode
Internal Current limit
Power Good Output
Overtemperature protection (if the die temperature exceeds 155°C, with 25°C hysteresis)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP16361 Evaluation Board - Schematic Board Design Files Download
MCP16361 Evaluation Board - Gerbers Board Design Files Download
MCP16361 Evaluation Board - BOM Board Design Files Download
MCP16361 Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy