×
Utility Metering Solutions
Poly Phase (CT)
Function | Product Family |
---|---|
Standalone ADC | MCP3913 MCP3914 |
Microcontroller | PIC24F (16-bit) PIC24E (16-bit) PIC32 (32-bit) |
Low-power RTCC | MCP794X (I²C) MCP795X (SPI) |
Wireless Radios | MRF24J40 (802.15.4) MRFX9XA (Sub-GHz) |

Features
- High accuracy 24-bit ADCs capable of -107 dBc THD and 94.5 dB SINAD
- Enables 0.1% typical Active Power Measurement Error over a 10,000:1 Dynamic Range
- Single chip Analog Front End (AFE) available with 24-bit ADC + MCU
- eXtreme Low Power (XLP) MCUs maximizes RTCC runtime during an outage
- Energy calculation, DLMS, networking, and security software available
- Internal and external RTCC options draw 400-700nA current
- Sub-GHz and 2.4 GHz radio options for AMR uses
- Flash and EEPROM for data logging and calibration