We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

LIN Bus Networking – Transceivers, System Basis Chips (SBC) and System-in-Package (SiP) Solutions

Live Chat

Need Help?

Privacy Policy

Low-cost Local Interconnect Network (LIN) systems are used throughout the automobile in comfort, powertrain, sensor, and actuator applications. Our modular LIN family ranges from simple transceiver ICs to complex system basis chips with a LIN transceiver, voltage regulator and watchdog. At higher integration levels, our System-in-Package (SIP) solutions feature an AVR®, PIC®  or Arm® Cortex® M0+ based SAM microcontroller (MCU), LIN transceiver, voltage regulator and watchdog in a single package.

Key Features


  • High level of integration: Depending on the individual integration level, we embed a large number of functions into our LIN devices, including a LIN transceiver, voltage regulator, watchdog and MCU, so you don’t have to add these capabilities later
  • Broad portfolio: We give you the broadest In-Vehicle Networking (IVN) product portfolio on the market with modular families at all integration levels to meet diverse application requirements
  • Proven reputation: Approval of all major car manufacturers is available
  • Advanced application support: A broad range of development tools gives you a quick start on developing, prototyping and testing new designs
  • Family footprint: The ATA6632/33/34 series of devices also provides a family footprint so you can upgrade your designs with various devices within this series

Stand-Alone LIN Transceivers

  • LIN 1.3, 2.0, 2.1, 2.2, 2.2A and SAE J2602-2 compliant
  • Industry standard 8-pin SOIC pin-out
  • DFN and PDIP package options also available
  • Enhanced ESD and EMC performance

LIN Transceivers with Voltage Regulator

  • LIN 1.3, 2.0, 2.1, 2.2, 2.2A and SAE J2602-2 compliant
  • Built-in voltage regulator: 3.3V or 5V output voltages
  • Voltage regulator output current up to 85 mA

LIN Transceivers with Voltage Regulator and Window Watchdog

  • LIN 1.3, 2.0, 2.1, 2.2, 2.2A and SAE J2602-2 compliant
  • Built-in voltage regulator: 3.3V or 5V output voltages
  • Voltage regulator output current up to 85 mA
  • Programmable window watchdog via external resistor
  • Ratio metric battery voltage monitor

LIN System-in-Package (SiP) Solutions

  • LIN 1.3, 2.0, 2.1, 2.2, 2.2A and SAE J2602-2 compliant LIN transceiver
  • Built-in voltage regulator: 3.3V or 5V output voltages
  • Voltage regulator output current up to 85 mA
  • Programmable Window Watchdog via external resistor
  • AVR, PIC or Arm Cortex M0+ based MCU with 8–64 KB Flash

LIN Transceivers with Voltage Regulator and Relay Driver

  • LIN 1.3, 2.0, 2.1, 2.2, 2.2A and SAE J2602-2 compliant
  • Built-in voltage regulator: 3.3V or 5V output
  • Voltage regulator output current up to 85 mA
  • Two low-side protected switches (relay driver)
  • One high-side protected switch

CAN/LIN System-Basis Chip (SBC)

  • CAN FD transceiver compliant to ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5
  • Built-in voltage regulator(s) with 3.3V or 5V output
  • LIN transceiver compliant to ISO 17987-4 and SAE J2602-2
  • High-voltage wake-up input(s)
  • Window watchdog programmable via SPI

Development Tools


LIN Development Tools Description
Automotive Networking Development Board This is a low-cost modular development system for Microchip's 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
PICDEM™ CAN-LIN 1, 2 and 3 Development Boards Demonstrate the main features of the devices, including the integrated CAN module
LIN Serial Analyzer To develop and debug a LIN Communication Bus
ECAN/LIN PICtail™ Plus Daughter Board ECAN/LIN PICtail™ Plus Daughter Board and Explorer 16 Development Board
PICkit™ 28-Pin LIN Demo Board To develop and debug a LIN Slave Node for PIC16F microcontrollers

Software


One of our key design partners, IHR GmbH, has developed LIN-compliant drivers for the PIC16F, PIC18F and PIC24F families of microcontrollers.

IHR is one of the leading manufacturers of diagnosis and emulation tools, as well as gateways for the automotive industry. IHR GmbH is also an associated member of the LIN consortium and has been performing LIN conformance tests for LIN 1.3, LIN 2.0 and LIN 2.1 test specifications.

To further aid the user in configuring the driver for their end application, IHR has developed a LIN Configuration Tool. This tool helps automate the process of generating LIN-compliant code which contains bus configuration information, node information and signal data using the LIN Description File (LDF).

Products


Documentation


Title
Interrupt-based PIC18 Master LIN Driver in C for Enhanced USART Download
Bit Banged LIN Slave Node for PIC16 & PIC18 Download
Implementing a LIN Master Node Driver on a PIC18 Microcontroller with USART Download
Migrating Designs from MCP201 to MCP2021-500 Download
Implementing a LIN Slave Node on a PIC18F1320 Download
LIN Protocol Implementation Using PICmicro® MCUs Download
Title
Automotive Recommended Product Selector Guide Download

LIN Driver Configuration Tool for PIC Microcontrollers

Overview of the LIN Driver Configuration Tool for PIC Microcontrollers