We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

LIN Functional Safety

LIN Functional Safety Solutions for Reliable Automotive Communication


With the high number of Electronic Control Units (ECUs) accompanied by increasing complexity of functions in today’s cars, functional safety is very important. The growing importance of safety and driver assistance systems in modern cars intensifies the need for more robust and dependable electronic components. Risks resulting from hardware, random failures or systematic hardware/software errors must be reduced as far as reasonably practicable throughout the product’s foreseeable lifetime.

There are guidelines and standards for the process, the technology and the methods used for the implementation of functional safety. Functional safety means the prevention of unacceptable risks that can arise from hazards caused by malfunctions in electrical or electronic systems, such as a LIN network. As these networks are intended to support data exchange amongst safety-critical functions, the risk of transmitting incorrect data in a network can be reduced dramatically by implementing robust safety measures in the system. As described below, the safety measures available in our LIN transceivers and LIN controllers result in a more robust LIN communication network.

System Reset, Detect and Manage


FeatureSAM HAATA663431
ATA663231
ATA663232
ATA663254
ATA663255
ATA663211ATA6581
ATA6582
ATA6583
ATA6586
ATA6587
ATA6588
Fault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
Power-on Reset (POR)●●● ●✔  ✔
Voltage monitoring (VCC, VIO, VS)●●● ●✔✔ ✔
Watchdog●●  ●✔  ✔
TXD Dominant Timeout●●●●●✔✔ ✔
Overtemp Detection●●●●●   ✔

Please visit our Functional Safety page for additional information about our functional safety-enabled products and supporting documentation.

Legend:
● Available in all devices
○ Available in some devices
✔ Functional Safety Feature Available
- Not Available

 

Definitions:
Fault Prevention - Silicon feature that prevents damage, unintended configuration changes or invalid operation
Self-Diagnostic - Silicon/software feature that identifies if the silicon is working as it should be
System Diagnostic - Silicon/software feature that identifies if the system is working as it should be
Fault Mitigation - Silicon feature that can be used by the system to transition to a safe state after a fault is detected

Live Chat

Need Help?

Privacy Policy