We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Connected Home Concentrator

Connected Home Concentrator

As more gadgets are being added to Home Area Networks (HANs), consumers are faced with the challenge of getting multiple wireless communication protocols to work together. For example, a single home could contain devices that use Wi-Fi® (thermostats, security systems, entertainment devices), the sub-GHz MiWi™ networking protocol (temperature sensors, humidity sensors, control devices) and Zigbee® (smart appliances, energy monitors). The Connected Home Concentrator is a reference design of a single device that can bridge multiple wireless protocols.

The design starts with a Wi-Fi module and has room for two additional footprint-compatible RF modules. Thus, based on needs, a Zigbee module could be combined with either an 868 MHz or 915 MHz sub-GHz module. The on-board memory can be used to store data in off-line mode for later transmission. The PIC32 microcontroller manages all interactions in the concentrator as well as enabling high levels of security when connecting to the cloud.

The available reference materials will help kick-start your own design.

Key Features


  • Includes three wireless modules
  • Internal PCB antennas
  • Plug in directly to wall outlet
  • 80~220 Vac at 50 or 60 Hz
  • On-board memory for data storage
  • EEPROM or Flash
  • Common gateway for multiple protocols
  • Small footprint
    • 4.12" × 2.23" × 1.51"

Getting Started


Microchip Products

Available Reference Material

  • Circuit schematics
  • Gerber files (board layout)
  • Bill of materials
  • Software

For more information, please email appliance@microchip.com

Class B Libraries


Notes

  1. The library is available as optional content in MPLAB® Code Configurator Melody and can be enabled in the Content Manager Tool. Follow the steps outlined in the user guide to get started.
  2. The IEC 60730 Class B library for Microchip’s Arm® Cortex®-M0+-based devices is supported by Hitex, and the library is also available from the Hitex website.
Title
MPLAB X CRC Calculator Test Project Download
CRC Calculator Download
Robustness on tinyAVR 0- and 1-series, and megaAVR 0-series Download
Using a Hardware or Software CRC with Enhanced Core PIC16F1XXX in Class B Applications Download

Products Supporting Class B


Connected Home Concentrator

Live Chat

Need Help?

Privacy Policy