Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Instrumentation Amplifiers

Our Instrumentation Amplifiers (INAs) include internal matched feedback and are ideal for data acquisition applications. Their ability to accurately extract a small signal in the presence of a large common mode makes these INAs ideal for sensor amplification. Electromagnetic Interference (EMI) filtering on select devices maintains excellent performance in the most demanding environments.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Instrumentation Amplifiers