We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Software Library

Floating Point Math Library for PIC24 and dsPIC


Microchip’s ANSI C compiler provides full floating point math capability, enabling both the single and double precision floating point operations found in any standard ANSI C compiler. These include functions such as sin, cos, tan, and other common mathematical operations.

 

Description
The standard ANSI C floating point library is part of the MPLAB compiler and is documented in the 16-bit Language Tools document. The library works with both the PIC24 and dsPIC families.

Features
• Free library included with MPLAB compiler

• Compatible with the Microchip PIC24and dsPIC families
• Full compatibility with standard ANSI C floating point math libraries.

• Support for double or single precision floating point

• Includes common operations such as sin, cos, tan, etc.

Devices Supported
All processors in the PIC24and dsPIC DSC family

Getting Started
• Download and install MPLAB and the free trial version of the C compiler

• See Chapter 3 of the 16-bit Language Tools for complete documentation of the Floating Point Math Library

• Start writing floating point code!

 

Common Floating Point Math Functions

Function

Description

 

sin/sinf*

Sin of a double/single precision floating point variable

cos/cosf*

Cos of a double/single precision floating point variable

tan/tanf*

Tan of a double/single precision floating point variable

exp/expf*

Calculates the exponential function of a double/single precision floating point variable

fabs/fabsf*

Calculates the absolute value of a double/single precision floating point variable

fmod/fmodf*

Calculates the remainder of x/y as a double/single precision floating point value

log/logf*

Calculates the log of a double/single precision variable

sqrt/sqrtf*

Calculates the square root of a double/single precision variable

pow/powf*

Calculates x raised to the power of y

floor/floorf*

Calculates the floor of a double/single precision floating point variable

ceil/ceilf*

Calculates the ceiling of a double/single precision floating point variable

asin/asinf*

Arc sin of a double/single precision floating point variable

acos/acosf*

Arc cos of a double/single precision floating point variable

atan/atanf*

Arc tan of a double/single precision floating point variable

*- “f” denotes single precision floating point number

A complete list of floating point math functions is available in the16-Bit Language Tools document



Documents


Search Documentation
Title
Document Category
Date
16-Bit Language Tools Libraries Reference Manual Software 19 Jun 2015 Download

Live Chat

Need Help?

Privacy Policy